39.19 Analog Comparator (AC) Electrical Specifications

Table 39-25. Comparator AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
CMP_1VIOFF_00Input Offset Voltage-26—26mV COMPCTRLx.HYST = 0x0

COMPCTRLx.SPEED = 0x0

VIOFF_01-32—32mV COMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x0

VIOFF_02-14—14mVCOMPCTRLx.HYST = 0x0

COMPCTRLx.SPEED = 0x3

VIOFF_03-16—16mVCOMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x3

CMP_4VINInput Voltage RangeAVSS—AVDDVWith respect to GND and AVDD
CMP_5VHYST_00 Input Hysteresis Voltage25—161mVCOMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x0

VHYST_01 Input Hysteresis Voltage50—141mV COMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x3

CMP_15TRESPSS_LS(2)Small Signal Response Time, low speed——219nsComparator ref voltage = AVDD/2

COMPCTRLx.HYST = 0x0

Input overdrive = ± 100 mv

COMPCTRL.SPEED = 0x0

CMP_17TRESPSS_HS(2)Small Signal Response Time, high speed——65nsComparator ref voltage = AVDD/2

COMPCTRLx.HYST = 0x0

Input overdrive = ± 100mv

COMPCTRLx.SPEED = 0x3

CMP_19COUTVAL_01Comparator Enabled to Output Valid——12.7μsComparator module is configured before enabling it

COMPCTRLx.SPEED = 0x0

COUTVAL_02——3.8μsComparator module is configured before enabling it

COMPCTRLx.SPEED = 0x3

CMP_21ACIREFComparator Internal Band Gap Voltage ReferenceVR_9 to VR_27VVR_9 to VR_27 : Refer to IVREF
CMP_23CVREFRNGComparator Voltage Reference Input Range (1)(1)—AVDD - 1V or (1), whichever is lowerV(Note 1)
CMP_25FGCLK_ACAnalog comparator peripheral module clock frequency——FCLK_49MHzSee parameter FCLK_49 in Maximum Clock Frequency Table
Note:
  1. Comparator Reference voltage cannot exceed: (VIN(max) - VIOFF(max) - CMP_5(max) - 50mV) ≥CMP_23 ≥ (VIN(min) + abs(VIOFF(min)) + CMP_5(max) + 50 mV).
  2. TRESPss_XX is measured from VIN transition to CMPx output toggle. It takes into account only analog propagation delay.