39.27 Frequency Meter (FREQM) Electrical Specifications

Table 39-36. Frequency Meter AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
FM_1FMLOWGCLK_IOx Input Low Time1/(2*FCLK_45)——nsVDDIO = 2.7V and meet FM5 specification
FM_3FMHIGHGCLK_IOx Input High Time1/(2*FCLK_45)——ns
FM_5FMPERIODGCLK_IOx Input Period1/FCLK_45——nsVDDIO = 2.7V
FM_7fGCLK_FREQM_REFFREQM Reference——FCLK_17MHzVDDIO = 2.7V See parameter FCLK_17 in Maximum Clock Frequency table
FM_9fGCLK_FREQM_MSRFREQM Measure——FCLK_15MHzVDDIO = 2.7V See parameter FCLK_15 in Maximum Clock Frequency table