39.25 Timer Counter for Control (TCC) Electrical Specifications

Figure 39-14. TCC0/1 Timer Capture Input Timing Diagrams
Figure 39-15. TCC0/1 Timer Compare Output Timing Diagrams
Figure 39-16. TCC2 Timer Capture Input Timing Diagram
Figure 39-17. TCC2 Timer Compare Output Timing Diagrams
Table 39-33. TCC0,1 Timer Capture AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
TCC_1TCCINLOWCapture TCCx Input Low Time2/fGLK_TCCx——ns VDDIO = 2.7V and meet TCC_5 specification
TCC_3TCCINHIGHCapture TCCx Input High Time2/fGLK_TCCx——ns VDDIO = 2.7V and meet TCC_5 specification
TCC_5TCCINPERIODCapture Input Period4/fGLK_TCCx——ns VDDIO = 2.7V
TCC_7TCCOUTLOWCompare TCCx Output Low Time3*DI_27——ns VDDIO = 2.7V and meet TCC_11 specification
TCC_9TCCOUTHIGHCompare TCCx Output High Time3*DI_25——ns VDDIO = 2.7V and meet TCC_11 specification
TCC_11TCCOUTPERIODCompare Output PeriodTCC_7+TCC_9——nsVDDIO = 2.7V
TCC_13fGCLK_TCCxTCC peripheral module clock frequency——FCLK_35MHz
Table 39-34. TCC2 Timer Capture AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
TCC_19TCCINLOWCapture TCCx Input Low Time2/fGLK_TCC2——ns VDDIO = 2.7V and meet TCC_23 specification
TCC_21TCCINHIGHCapture TCCx Input High Time2/fGLK_TCC2——ns VDDIO = 2.7V and meet TCC_23 specification
TCC_23TCCINPERIODCapture Input Period4/fGLK_TCC2——ns VDDIO = 2.7V
TCC_25TCCOUTLOWCompare TCCx Output Low Time3*DI_27——ns VDDIO = 2.7V and meet TCC_29 specification
TCC_27TCCOUTHIGHCompare TCCx Output High Time3*DI_25——ns VDDIO = 2.7V and meet TCC_29 specification
TCC_29TCCOUTPERIODCompare Output PeriodTCC_25+TCC_27——nsVDDIO = 2.7V
TCC_31fGCLK_TCCxTCC peripheral module clock frequency——FCLK_36MHz