39.17 FDPLL96M Electrical Specifications

Table 39-19. Frequency Digital Phase Locked Loop (FDPLL96M) AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
FDPLL_1FDPLL_FINFDPLL96M Input Frequency Range32—2000kHzOver full voltage and temperature operating ranges,

XOSC32 32.768 kHz PPM≤100.

XOSC 2 MHz PPM≤100.

FDPLL_3FDPLL_FOUTFDPLL96M Output Clock Frequency48—96MHz
FDPLL_5FDPLL_Jitter(1,2)FDPLL96M Period Jitter Pk-to-Pk(1,2)1.4—3.6%VDD = VDDIO = 5.0V,

fIN = 32.768 kHz from XOSC32K,

fOUT = 48 MHz

1—8.6%VDD = VDDIO = 5.0V,

fIN = 32.768 kHz from XOSC32K,

fOUT = 96 MHz

FDPLL_71.4—3.9%VDD = VDDIO = 5.0V,

fIN = 2 MHz from XOSC,

fOUT = 48 MHz

1—6.8%VDD = VDDIO = 5.0V,

fIN = 2 MHz from XOSC,

fOUT = 96 MHz

FDPLL_11FDPLL_SRT(1)FDPLL96M Start-Up / Lock Time Time(1)—1.1—msVDD = VDDIO = 5.0V,

fIN = 32.768 kHz from XOSC32K,

fOUT = 96 MHz

—25—µsVDD = VDDIO = 5.0V,

fIN = 2 MHz from XOSC,

fOUT = 96 MHz

Note:
  1. REFCLK for FDPLL is XOSC or XOSC32K.
  2. DPLL jitter is sensitive to digital on-chip activity, which is application dependent.