39.8 Wake-Up Power

Table 39-10. Wake-Up Timings From Low-Power Modes AC Electrical Specifications(1)
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
WKUP_1WKUP_IDLE0(1)Wake from IDLE0 mode—1.7—µs—
WKUP_2WKUP_IDLE2(1)Wake from IDLE2 mode—15.7—µs—
WKUP_3WKUP_STDBYWake from Standby mode—48—µs—
Note:
  1. Conditions:
    • VDD = VDDIO = 5.0V
    • CPU clock = 8 MHz from OSC48M
    • 0 wait states
    • Cache disabled
    • Flash in WAKEUPINSTANT mode (NVMCTRL.CTRLB.SLEEPRM = 1)
    • Temperature = 25°C