39.24 Timer Counter (TC) Electrical Specifications

Figure 39-12. TCx Timer Capture Input Timing Diagrams
Figure 39-13. TCx Timer Compare Output Timing Diagrams
Table 39-32. TCx Timer Capture AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristics(1)Min.Typ.Max.UnitsConditions
TC_1TCINLOWCapture TCx Input Low Time2/fGLK_TCx——nsVDDIO = 2.7V and meet TC_5 specification
TC_3TCINHIGHCapture TCx Input High Time2/fGLK_TCx——nsVDDIO = 2.7V and meet TC_5 specification
TC_5TCINPERIODCapture Input Period4/fGLK_TCx——nsVDDIO = 2.7V
TC_7TCOUTLOWCompare TCx Output Low Time3*DI_27——nsVDDIO = 2.7V and meet TC_11 specification
TC_9TCOUTHIGHCompare TCx Output High Time3*DI_25——nsVDDIO = 2.7V and meet TC_11 specification
TC_11TCOUTPERIODCompare Output PeriodTC_7+TC_9——nsVDDIO = 2.7V
TC_13fGCLK_TCxTC peripheral module clock frequency——FCLK_37MHzVDDIO(min)