39.20 Peripheral Touch Controller (PTC) Electrical Specifications

Table 39-26. Peripheral Touch Controller (PTC) AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
PTC_1CLOAD SC (1)Self Capacitance Mode (PTC Channel Y0 - Y31)Y0——18pFMaximum sensor load capacitance
Y1 - 25, Y28 - 31——25pF
Y26 - 27——22pF
PTC_3CLOAD MC (1)Mutual Capacitance Mode (PTC Channel Y0 - Y31)——31pF
PTC Analog Gain Settings(2)
PTC_5PTCGAIN(2)Analog Gain SettingsGain_1—1———
Gain_2—2.1——
Gain_4—4.3——
Gain_8—9.9——
Note:
  1. Maximum capacitive load that the PTC circuitry can compensate for each channel.
  2. Analog Gain is a parameter of the Touch Library. For additional information, refer to the “Touch Library Peripheral Touch Controller User's Guide”.