39.2 General Operating Ratings and Thermal Conditions

Table 39-2. Operating Frequency vs. Voltage
Param. No.VDDIO, VDDIN, AVDD RangeTemperature Range (in °C)Maximum MCU FrequencyComments
DC_52.7 to 5.5V(1)-40°C to +85°C48 MHzIndustrial
Note:
  1. With BODVDD disabled. If BODVDD is enabled, refer to the REG_47 parameter.
Table 39-3. MCU Thermal Operating Conditions
RatingSymbolMin.Typ.Max.Unit
Industrial Temperature Devices: Operating Ambient Temperature Range

Operating Junction Temperature Range

TA

TJ

-40

—

—85

100

°C

°C

Power Dissipation:

Internal Chip Power Dissipation:

PINT = (VDD x (IDD –∑ IOHVDD)) + (VDDIO x (IDD –∑ IOHVDDIO))

Pin Power Dissipation:

PI/O = ∑ ((VDD – VOH) x IOHVDD) + ∑ (VOL X IOLVDD) + ∑ ((VDDIO – VOH) x IOHVDDIO) + ∑ (VOL x IOLVDDIO)

PDPINT + PI/OW
Maximum Allowed Power DissipationPDMAX(TJ – TA)/θJAW
Table 39-4. Thermal Packaging Characteristics(1)
CharacteristicsSymbolTyp.Max.Unit
Thermal Resistance, 32-pin TQFP (7x7x1 mm) PackageθJA63.1—°C/W
Thermal Resistance, 48-pin TQFP (7x7x1 mm) PackageθJA62.7—°C/W
Thermal Resistance, 64-pin TQFP (10x10x1 mm) PackageθJA56.3—°C/W
Thermal Resistance, 32-pin VQFN (5x5x1 mm) PackageθJA40.9—°C/W
Thermal Resistance, 48-pin VQFN (7x7x0.9 mm) PackageθJA30.9—°C/W
Thermal Resistance, 64-pin VQFN (9x9x1 mm) PackageθJA31.4—°C/W
Note:
  1. Junction to ambient thermal resistance, Theta-JA (θJA) numbers are achieved by package simulations.