39.9 I/O Specifications

Table 39-11. I/O Pin AC/DC Electrical Specifications(8)
AC/DC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DI_1VILInput Low- Voltage I/O PinsGND—0.3*VDD 0.3*VDDIOV2.7V ≤ VDD/VDDIO ≤ 5.5V
DI_3VIHInput High Voltage0.7*VDD 0.7*VDDIO—VDD

VDDIO

V2.7V ≤ VDD/VDDIO ≤ 5.5V
DI_5VOLOutput voltage low

(Standard pins and TWIHS pins in GPIO mode,

Low Drv Strength, DRVSTR = 0)(6)

——0.2*VDD 0.2*VDDIOVIOL (2.7V ≤ VDD/VDDIO < 4.5V) = 2.5 mA

IOL (4.5V ≤ VDD/VDDIO ≤ 5.5V) = 5 mA

DI_6Output voltage low

(High Sink, Low Drv Strength, DRVSTR = 0)

(5)
IOL (2.7V ≤ VDD/VDDIO < 4.5V) = 5 mA

IOL (4.5V ≤ VDD/VDDIO ≤ 5.5V) = 10 mA

DI_7Output voltage low

(Standard pins and TWIHS pins in GPIO mode,

High Drv Strength, DRVSTR = 1)(6)

IOL (2.7V ≤ VDD/VDDIO < 4.5V) = 5 mA

IOL (4.5V ≤ VDD/VDDIO ≤ 5.5V) = 10 mA

DI_8Output voltage low

(High Sink, High Drv Strength, DRVSTR = 1)

(5)
IOL (2.7V ≤ VDD/VDDIO < 4.5V) = 10 mA

IOL (4.5V ≤ VDD/VDDIO ≤ 5.5V) = 20 mA

DI_9VOHOutput voltage High

(Standard pins and TWIHS pins in GPIO mode,

Low Drv Strength, DRVSTR = 0)(6)

0.8*VDD 0.8*VDDIO——VIOH (2.7V ≤ VDD/VDDIO < 4.5V) = 1.5 mA

IOH (4.5V ≤ VDD/VDDIO ≤ 5.5V) = 3 mA

DI_10Output voltage High

(High Sink, Low Drv Strength, DRVSTR = 0) (5)

IOH (2.7V ≤ VDD/VDDIO < 4.5V) = 3 mA

IOH (4.5V ≤ VDD/VDDIO ≤ 5.5V) = 6 mA

DI_11Output voltage High

(Standard pins and TWIHS pins in GPIO mode,

High Drv Strength, DRVSTR = 1)(6)

IOH (2.7V ≤ VDD/VDDIO < 4.5V) = 3 mA

IOH (4.5V ≤ VDD/VDDIO ≤ 5.5V) = 6 mA

DI_12Output voltage High (High Sink, High Drv Strength, DRVSTR = 1)(5)IOH (2.7V ≤ VDD/VDDIO < 4.5V) = 6 mA

IOH (4.5V ≤ VDD/VDDIO ≤ 5.5V) = 12 mA

DI_13IILInput pin leakage current-1—1µAGND ≤ VPIN ≤ 5.5V (VPIN = Voltage present on Pin)
DI_15RPDWNInternal Pull-Down

(DIR = OUT = 0, PULLEN = 1)

20—60kΩ2.7V ≤ VDD/VDDIO ≤ 5.5V
DI_17RPUPInternal Pull-Up

(DIR = 0, OUT = PULLEN = 1)

20—60kΩ
DI_19IICL(1,3,4)Input Low Injection Current-1——mAThis parameter applies to all I/O pins.
DI_21IICH(2,3,4)Input High Injection Current——1mAThis parameter applies to all pins,
DI_23∑IICTTotal Input Injection Current

(sum of all I/O and control pins)

Absolute value of | ∑IICT |

-45—45mAAbsolute instantaneous sum of all ± input injection currents from all I/O pins.

( | IICL | + | IICH | ) ≤ ∑IICT

DI_25TRISEI/O pin Rise Time

(Standard pins, Low Drv Strength, DRVSTR = 0) (6)

——15nsVDDIO(min), CLOAD = 20 pF(max) (7)
I/O pin Rise Time

(Standard pins, High Drv Strength, DRVSTR = 1) (6)

——8ns
I/O pin Rise Time

(High-Sink pins, Low Drv Strength, DRVSTR = 0) (5)

——12ns
I/O pin Rise Time

(High-Sink pins, High Drv Strength, DRVSTR = 1) (5)

——7ns
DI_27TFALLI/O pin Fall Time

(Standard pins, Low Drv Strength, DRVSTR = 0) (6)

——14ns
I/O pin Fall Time

(Standard pins, High Drv Strength, DRVSTR = 1) (6)

——7ns
I/O pin Rise Time

(High-Sink pins, Low Drv Strength, DRVSTR = 0) (5)

——11ns
I/O pin Rise Time

(High-Sink pins, High Drv Strength, DRVSTR = 1)(5)

——7ns
Note:
  1. VIL source < (GND - 0.6). Characterized but not tested.
  2. 5.5V < VIH source ≤ 6.1V.
  3. If the sum of all injection currents are > | ∑IICT | it can affect the ADC results by approximately 4 to 6 counts (i.e., VIH Source > (VDDIO + 0.6) or VIL source < (GND - 0.6)).
  4. Any number and the combination of I/O pins not excluded under IICL or IICH conditions are permitted provided the ‘absolute instantaneous’ sum of the input injection currents from all pins do not exceed the specified ∑IICT limit. To limit the injection current the user must insert a resistor in series RSERIES (i.e., RS) between input source voltage and device pin. The resistor value is calculated according to:
    • For negative Input voltages less than (GND -0.6): RS ≥ absolute value of | ((VIL source - (GND -0.6))/IICL) |
    • For positive input voltages greater than (VDDIO +0.6): RS ≥ ((VIH source - (VDDIO +0.6))/IICH)
    • For Vpin voltages >VDDIO +0.6 and <GND-0.6 then RS = the larger of the values calculated above
  5. The following pins are High-Sink pins and have different properties than the standard pins: PA10, PA11, PB10, PB11.
  6. The following pins are TWIHS pins and have the same properties as standard pins when not used as SERCOM I2C pins: PA08, PA09, PA12, PA13, PA16, PA17, PC16, PC17, PA22, PA23. When used in SERCOM I2C mode, refer to the I2CM_5/7 and I2CS_5/7 parameters.
  7. Rising and falling measurements given between 10% and 90%.
  8. The RESET pin has the same properties as standard GPIOs.