39.14 OSC32K Electrical Specifications

Table 39-16. Internal 32.768 kHz RC Oscillator (OSC32K) AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature :

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
OSC32K_1FOSC_OSC32KOutput Frequency—32.768—kHzTA = 25 °C , AVDD = 5.0V
OSC32K_3aOSC32K_ACCAccuracy-2—2%TA = 25°C, AVDD = 5.0V
OSC32K_3b-10—10%TA = 25°C, 2.7V ≤ AVDD ≤ 5.5V
OSC32K_3c-22—14%-40°C ≤ TA ≤ +85°C, 2.7V ≤ AVDD ≤ 5.5V
OSC32K_9OSC32K_DutyOSC32 Duty Cycle—50—%TA = 25 °C , AVDD = 5.0V