37.4.14 I3CxERRIE0

Note: Refer to the I3CxERRIR0 register for the corresponding interrupt flag bits.
Name: I3CxERRIE0
Address: 0x090, 0x0C3

Error Interrupt Enable 0

Bit 76543210 
 I2CNACKIETXUIERXOIEHJEIEIBIEIEBUSEIEBTOIEUCCCIE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – I2CNACKIE  I2C Non-Acknowledge (NACK) Received Interrupt Enable

ValueDescription
1 I2C NACK Received Interrupt is enabled
0 I2C NACK Received Interrupt is disabled

Bit 6 – TXUIE  Transmit Underrun Interrupt Enable

ValueDescription
1 Transmit Underrun Interrupt is enabled
0 Transmit Underrun Interrupt is disabled

Bit 5 – RXOIE  Receive Overrun Interrupt Enable

ValueDescription
1 Receive Overrun Interrupt is enabled
0 Receive Overrun Interrupt is disabled

Bit 4 – HJEIE  Hot-Join Error Interrupt Enable

ValueDescription
1 Hot-Join Error Interrupt is enabled
0 Hot-Join Error Interrupt is disabled

Bit 3 – IBIEIE  In-Band Interrupt Error Interrupt Enable

ValueDescription
1 In-Band Interrupt Error Interrupt is enabled
0 In-Band Interrupt Error Interrupt is disabled

Bit 2 – BUSEIE  Bus Error (TE0-TE6 Error) Interrupt Enable

ValueDescription
1 Bus Error Interrupt is enabled
0 Bus Error Interrupt is disabled

Bit 1 – BTOIE  Bus Time-out Interrupt Enable

ValueDescription
1 Bus Time-out Interrupt is enabled
0 Bus Time-out Interrupt is disabled

Bit 0 – UCCCIE  Unsupported CCC Received Interrupt Enable

ValueDescription
1 Unsupported CCC Received Interrupt is enabled
0 Unsupported CCC Received Interrupt is disabled
Refer to the I3CxERRIR0I3CxERRIR0 register for the corresponding interrupt flag bits.