37.4.13 I3CxPIE1

Note: Refer to the I3CxPIR1 register for the corresponding interrupt flag bits.
Name: I3CxPIE1
Address: 0x08F, 0x0C2

General Interrupt Enable 1

Bit 76543210 
 TCOMPIEDACHIEIBIDONEIE 
Access R/WR/WR/W 
Reset 000 

Bit 7 – TCOMPIE  Transaction Complete Interrupt Enable

ValueDescription
1 Transaction Complete Interrupt is enabled
0 Transaction Complete Interrupt is disabled

Bit 6 – DACHIE  Dynamic Address Changed Interrupt Enable

ValueDescription
1 Dynamic Address Changed Interrupt is enabled
0 Dynamic Address Changed Interrupt is disabled

Bit 5 – IBIDONEIE  In-Band Interrupt Done Interrupt Enable

ValueDescription
1 In-Band Interrupt Done Interrupt is enabled
0 In-Band Interrupt Done Interrupt is disabled
Refer to the I3CxPIR1I3CxPIR1 register for the corresponding interrupt flag bits.