37.4.12 I3CxPIE0

Note: Refer to the I3CxPIR0 register for the corresponding interrupt flag bits.
Name: I3CxPIE0
Address: 0x08E, 0x0C1

General Interrupt Enable 0

Bit 76543210 
 SCIEPCIERSCIEI2CACKIESADRIEDADRIEBTFIESCCCIE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – SCIE  Start Condition Interrupt Enable

ValueDescription
1 Start Condition Interrupt is enabled
0 Start Condition Interrupt is disabled

Bit 6 – PCIE  Stop Condition Interrupt Enable

ValueDescription
1 Stop Condition Interrupt is enabled
0 Stop Condition Interrupt is disabled

Bit 5 – RSCIE  Restart Condition Interrupt Enable

ValueDescription
1 Restart Condition Interrupt is enabled
0 Restart Condition Interrupt is disabled

Bit 4 – I2CACKIE  I2C Acknowledge (ACK) Received Interrupt Enable

ValueDescription
1 I2C ACK Received Interrupt is enabled
0 I2C ACK Received Interrupt is disabled

Bit 3 – SADRIE  Static Address Match Interrupt Enable

ValueDescription
1 Static Address Match Interrupt is enabled
0 Static Address Match Interrupt is disabled

Bit 2 – DADRIE  Dynamic Address Match Interrupt Enable

ValueDescription
1 Dynamic Address Match Interrupt is enabled
0 Dynamic Address Match Interrupt is disabled

Bit 1 – BTFIE  Byte Transfer Finished Interrupt Enable

ValueDescription
1 Byte Transfer Finished Interrupt is enabled
0 Byte Transfer Finished Interrupt is disabled

Bit 0 – SCCCIE  Supported CCC Received Interrupt Enable

ValueDescription
1 Supported CCC Received Interrupt is enabled
0 Supported CCC Received Interrupt is disabled
Refer to the I3CxPIR0I3CxPIR0 register for the corresponding interrupt flag bits.