37.4.15 I3CxERRIE1

Note: Refer to the I3CxERRIR1 register for the corresponding interrupt flag bits.
Name: I3CxERRIE1
Address: 0x091, 0x0C4

Error Interrupt Enable 1

Bit 76543210 
 ABEIEMWLOEIETXWEIERXREIE 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 3 – ABEIE  Abort Error Interrupt Enable

ValueDescription
1 Abort Error Interrupt is enabled
0 Abort Error Interrupt is disabled

Bit 2 – MWLOEIE  Maximum Write Length Over Size Error Interrupt Enable

ValueDescription
1 Maximum Write Length Over Size Error Interrupt is enabled
0 Maximum Write Length Over Size Error Interrupt is disabled

Bit 1 – TXWEIE  Transmit Buffer Write Error Interrupt Enable

ValueDescription
1 Transmit Buffer Write Error Interrupt is enabled
0 Transmit Buffer Write Error Interrupt is disabled

Bit 0 – RXREIE  Receive Buffer Read Error Interrupt Enable

ValueDescription
1 Receive Buffer Read Error Interrupt is enabled
0 Receive Buffer Read Error Interrupt is disabled
Refer to the I3CxERRIR1I3CxERRIR1 register for the corresponding interrupt flag bits.