37.4.32 I3CxPID4
Note:
- To guarantee expected
behavior, this register should only be written when the module is disabled
(EN =
0).
| Name: | I3CxPID4 |
| Address: | 0x0A6, 0x0D9 |
Provisional ID 4
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PID[39:33] | PID32 | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:1 – PID[39:33] Provisional ID, MIPI Manufacturer ID
Bit 0 – PID32 Provisional ID, Type Selector
| Name | Description |
|---|---|
1 |
The lower 32 bits of Provisional ID (PID[31:0] bits) are determined randomly by the user software |
0 |
The lower 32 bits of Provisional ID (PID[31:0] bits) are determined by the vendor |