37.4.21 I3CxFEAT
Note:
- This is a hard-coded
read-only bit. This Target module does not support HDR mode, so the HDRCAP
bit will always read ‘
0’. - Once a Hot-Join Request has been initiated, the device responds to all forthcoming ENTDAA CCCs, even when the Dynamic Address is cleared using RSTDAA CCC. Refer to Hot-Join Mechanism for more information.
- To guarantee expected behavior, this register should only be written when
the module is disabled (EN =
0).
| Name: | I3CxFEAT |
| Address: | 0x099, 0x0CC |
Features
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| HDRCAP | HJCAP | ||||||||
| Access | R | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – HDRCAP High Data Rate Capable(1)
| Value | Description |
|---|---|
| 1 | Device is capable of operating in HDR mode |
| 0 | Device is not capable of operating in HDR mode (Always selected) |
Bit 0 – HJCAP Hot-Join Capable
| Value | Description |
|---|---|
| 1 | Device is capable of issuing a Hot-Join Request; Device responds to ENTDAA CCC only after initiating a Hot-Join Request (2) |
| 0 | Device is not capable of issuing a Hot-Join Request; Device responds to ENTDAA CCC all the time |