37.4.22 I3CxSADR
Note:
- To guarantee expected behavior, this register should only be written when
the module is disabled (EN =
0).
| Name: | I3CxSADR |
| Address: | 0x09A, 0x0CD |
Static Address
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SADR[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||