13.29.5.1.1 Power-Driven
Select this option to run Power-Driven Layout. The primary goal of power-driven layout is to reduce dynamic power while still maintaining timing constraints.
To get the most out of Power-Driven Layout, it is recommended to:
- Enter maximum delay, minimum delay, setup, and hold constraints in SmartTime's constraint editor or in SDC.
- Set false paths on any paths that have a constraint, but do not need one (this will help layout meet the constraints that are needed).
- Perform Layout with Timing-Driven and Power-Driven options checked. Run Place and Route.
- Verify that your timing constraints are still met with SmartTime.
- Analyze your power with SmartPower.