10.2.7.2 Fusion Static PLL I/O Description

The following table lists the I/O description of a Fusion Static PLL.

Table 10-153. Static PLL Signal Description
NameTypeRequired/OptionalionalDescription
GLAOUTRequiredPrimary clock output
CLKAINRequiredReference clock
POWERDOWNINRequiredPower down signal. A low on this turns off the PLL
LOCKOUTRequiredPll lock
EXTFBINOptionalExternal feedback
GLBOUTOptionalGlobal output for Secondary1 clock
YBOUTOptionalCore output for Secondary1 clock
GLCOUTOptionalGlobal output for Secondary2 clock
YCOUTOptionalCore output for Secondary2 clock