10.2.7.1.4 Total Delays and Input Delays
The software prints out the total delays of the selected outputs in the Log file after feedback delay, feedback advance, system delay and extra output delay are evaluated.
Total Delay on an Output = -feedback advance – de-skew system delay + feedback delay + extra output delay + intrinsic delay.