16.3.1 Vertical Navigation
To navigate vertically through the hierarchical design, use the Push,
Pop and Top commands. These commands are
available from the Edit menu, the right-click menu, and the toolbar.
User can also use the following keyboard shortcuts:
- CTRL-P for Push
- CTRL-O for Pop
- CTRL-T for Top
To go one level deeper in a design:
- Select an instance.
- From the Edit menu, select Push, or from the right-click menu, select Push instance<name>.
To go one level higher in a design, from the Edit menu, select Pop.
To go to the top level in a design, from the Edit menu, select Top.