21.1.1 Timer1 Control Register

Note:
  1. When Timer1 is enabled in External Synchronous Counter mode (TCS = 1, TSYNC = 1, TON = 1), any attempts by user software to write to the TMR1 register are ignored.
Name: T1CON
Offset: 0x100

Bit 15141312111098 
 TON SIDLTMWDISTMWIPPRWIPTECS[1:0] 
Access R/WR/WR/WRRR/WR/W 
Reset 0000000 
Bit 76543210 
 TGATE TCKPS[1:0] TSYNCTCS  
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 15 – TON  Timer1 On bit(1)

ValueDescription
1

Starts 16-bit Timer1

0

Stops 16-bit Timer1

Bit 13 – SIDL Timer1 Stop in Idle Mode bit

ValueDescription
1

Discontinues module operation when device enters Idle mode

0

Continues module operation in Idle mode

Bit 12 – TMWDIS Asynchronous Timer1 Write Disable bit

ValueDescription
1

Timer writes are ignored while a posted write to TMR1 or PR1 is synchronized to the asynchronous clock domain

0

Back-to-back writes are enabled in Asynchronous mode

Bit 11 – TMWIP Asynchronous Timer1 Write in Progress bit

ValueDescription
1

Write to the timer in Asynchronous mode is pending

0

Write to the timer in Asynchronous mode is complete

Bit 10 – PRWIP Asynchronous Period Write in Progress bit

ValueDescription
1

Write to the Period register in Asynchronous mode is pending

0

Write to the Period register in Asynchronous mode is complete

Bits 9:8 – TECS[1:0] Timer1 Extended Clock Select bits

ValueDescription
11

FRC clock

10

2 TCY

01

TCY

00

External Clock comes from the T1CK pin

Bit 7 – TGATE Timer1 Gated Time Accumulation Enable bit

When TCS = 1:

This bit is ignored.

When TCS = 0:

ValueDescription
1

Gated time accumulation is enabled

0

Gated time accumulation is disabled

Bits 5:4 – TCKPS[1:0] Timer1 Input Clock Prescale Select bits

ValueDescription
11

1:256

10

1:64

01

1:8

00

1:1

Bit 2 – TSYNC  Timer1 External Clock Input Synchronization Select bit(1)

When TCS = 0:

This bit is ignored.

When TCS = 1:
ValueDescription
1

Synchronizes the External Clock input

0

Does not synchronize the External Clock input

Bit 1 – TCS  Timer1 Clock Source Select bit(1)

ValueDescription
1

External Clock source selected by TECS[1:0]

0

Internal peripheral clock (FP)