4.2.3 X and Y Data Spaces
The dsPIC33CK512MPT608 family core has two Data Spaces, X and Y. These Data Spaces can be considered either separate (for some DSP instructions) or as one unified linear address range (for MCU instructions). The Data Spaces are accessed using two Address Generation Units (AGUs) and separate data paths. This feature allows certain instructions to concurrently fetch two words from RAM, thereby enabling efficient execution of DSP algorithms, such as Finite Impulse Response (FIR) filtering and Fast Fourier Transform (FFT).
The X Data Space is used by all instructions and supports all addressing
modes. X Data Space has separate read and write data buses. The X read data bus is the
read data path for all instructions that view Data Space as combined X and Y address
space. It is also the X data prefetch path for the dual operand DSP instructions
(MAC class).
The Y Data Space is used in concert with the X Data Space by the
MAC class of instructions (CLR,
ED, EDAC, MAC,
MOVSAC, MPY, MPY.N and
MSC) to provide two concurrent data read paths.
Both the X and Y Data Spaces support Modulo Addressing mode for all instructions, subject to addressing mode restrictions. Bit-Reversed Addressing mode is only supported for writes to X Data Space.
All data memory writes, including in DSP instructions, view Data Space as combined X and Y address space. The boundary between the X and Y Data Spaces is device-dependent and is not user-programmable.