14.2 Temperature Sensor
The ADC channel, AN24, is connected to a forward biased diode. It can be used to measure die temperature. This diode provides a voltage output that can be monitored by the ADC.
The temperature coefficient is listed in Table 33-42. To get the exact gain and offset numbers, the two temperature points calibration is recommended.