30.5.1 Voltage Regulator Control Register
Note:
- Hardware resets this register only on a POR Reset.
Legend: r = Reserved bit
| Name: | VREGCON(1) |
| Offset: | 0xCFC |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| LPWREN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Reserved[1:0] | Reserved[1:0] | Reserved[1:0] | |||||||
| Access | r | r | r | r | r | r | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 15 – LPWREN Low-Power Mode Enable bit
| Value | Description |
|---|---|
1 |
Voltage regulators are in Low-Power mode |
0 |
Voltage regulators are in Full-Power mode |