30.8 JTAG Interface
The dsPIC33CK512MPT608 family devices implement a JTAG interface, which supports boundary scan device testing. Programming is not supported through the JTAG interface; only boundary scan is supported.
Note: Refer to “Programming and Diagnostics” (www.microchip.com/DS70608) in the “dsPIC33/PIC24 Family Reference Manual”
for further information on usage, configuration and operation of the JTAG interface.