30.7.2 Watchdog Timer Control Register High

Name: WDTCONH
Offset: 0xFB6

Bit 15141312111098 
 WDTCLRKEY[15:8] 
Access WWWWWWWW 
Reset 00000000 
Bit 76543210 
 WDTCLRKEY[7:0] 
Access WWWWWWWW 
Reset 00000000 

Bits 15:0 – WDTCLRKEY[15:0] Watchdog Timer Clear Key Bits

To clear the Watchdog Timer to prevent a time-out, software must write the value, 0x5743, to this location using a single 16-bit write.