3.10.7.3.1.1 T2CR – Timer2 Control Register
| Name: | T2CR |
| Offset: | 0x012 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| T2ENA | T2TOS | T2RES | T2TOP | T2CRM | T2CTM | T2OTM | |||
| Access | R/W | R/W | W | R/W | R | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – T2ENA Timer2 Enable
1’ to enable Timer2.
If the T2ENA bit is written to logic ‘0’, Timer2 is disabled.
Reading this bit shows the actual state of Timer2. Because internal synchronization
requires 2½ asynchronous CL2 clock cycles to enable or disable Timer2, it may take
some time to read a logic ‘1’ after having enabled Timer2. The same
applies for disabling.Care has to be taken if the T2ENA or T2CR register is
written by consecutive cbi/sbi instructions. For example, clearing the T2ENA bit
with a cbi instruction followed by a cbi/sbi instruction on another bit of the
T2CR re-enables the timer. (The read-modify-write sequence is still reading the
T2ENA = 1 and writing it back, thus, enabling the
timer.)
The asynchronous clock can be forced on without synchronization by
writing a logic ‘1’ to the T2ENA bit twice within four AVR
clock cycles. This can be useful for slow clocks, for example, when the first
edge of a newly enabled oscillator leads to an increased counter
value.
Bit 6 – T2TOS Timer2 Toggle with Start
1’ if the modulator output of Timer2 must be toggled when
the timer is enabled with T2ENA. If the T2TOS bit is written to logic
‘0’, the modulator output of Timer2 is not toggled with the
timer enable.Bit 5 – T2RES Timer2 Reset
1’ to reset the prescaler and counter. This is only
allowed if the timer is stopped (T2ENA = 0). The T2RES bit is
automatically cleared one cycle after the write.Bit 4 – T2TOP Timer2 Toggle Output Preset
1’ to set the toggle flip-flop. Clearing the T2TOP resets
the toggle flip-flop. This bit allows the programmer to preset the toggle output
flip-flop in the modulator of Timer2. If the timer is stopped, this bit shows the
actual value of the toggle flip-flop.1, no
output preset is possible.Bit 3 – Reserved Bit
0’.Bit 2 – T2CRM Timer2 Compare Reset Mask
1’ to enable the counter reset if a match of the counter
with the compare register occurs. If the T2CRM bit is written to logic
‘0’, the counter reset is disabled.Bit 1 – T2CTM Timer2 Compare Toggle Mask
1’ to enable the compare toggle. If the T2CTM bit is
written to logic ‘0’, the compare toggle is disabled. A match of
the counter with the compare register generates an output clock of the counter
(CLKT2).Bit 0 – T2OTM Timer2 Overflow Toggle Mask
1’ to enable the overflow toggle. If the T2OTM bit is
written to logic ‘0’, the overflow toggle is disabled. A counter
overflow generates an output clock of the counter
(CLKT2).