13.18.2 Standby State
Standby state is entered when the OE pin goes low for longer than 1 ms and the SLEEP Configuration bit is inactive. When Standby mode is entered, the following subsystems are disabled:
- High-side gate drives (HSA, HSB, HSC) forced low
- Low-side gate drives (LSA, LSB, LSC) forced low
- VBOOT LDO
- Charge pump
- Operational amplifiers if CFG0[6] = 1
- The VREG LDO and DE2 communications stay active.