13.21.1.4 Lock Mode

Before the motor can be started, the rotor should be in a known position. In Lock mode, the host dsPIC DSC drives Phase B low and Phases A and C high. This aligns the rotor 30 electrical degrees before the center of the first Commutation state. Lock mode must last long enough to allow the motor and its load to settle into this position.