13.21.1.5 Ramp Mode
At the end of Lock mode, Ramp mode is entered. In Ramp mode, the host dsPIC DSC steps through the commutation state machine, increasing the step rate linearly, until a minimum speed is reached that will result in a usable BEMF voltage. Ramp mode is an open-loop commutation. No knowledge of the rotor position is used.