13.23.4 Status Register 1
| Name: | STAT1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| XOCPF | XUVLOF | VREGUVF | |||||||
| Access | R | R | R | ||||||
| Reset | 0 | 0 | 0 |
Bit 3 – XOCPF External MOSFET Overcurrent Protection Fault bit
0.| Value | Description |
|---|---|
| 1 | External MOSFET VDS > EXTOC[1:0] (CFG0[1:0]) value |
| 0 | External MOSFET VDS < EXTOC[1:0] (CFG0[1:0]) value |
Bit 2 – XUVLOF External MOSFET Gate Drive Undervoltage Fault bit
.| Value | Description |
|---|---|
| 1 | HSx or LSx output voltage < VDUVLO |
| 0 | HSx and LSx output voltage > VDUVLO |
Bit 0 – VREGUVF VREG LDO Undervoltage Fault bit
| Value | Description |
|---|---|
| 1 | VREG LDO output voltage < 88% of target VREG |
| 0 | VREG LDO output voltage > 92% of target VREG |