13.23.1 Configuration Register 0
| Name: | CFG0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SLEEP | EXTUVLO | EXTSC | EXTOC[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bit 5 – SLEEP Sleep Mode bit
| Value | Description |
|---|---|
| 1 | System
enters Sleep mode when OE = 0 |
| 0 | System
enters Standby mode when OE = 0 |
Bit 3 – EXTUVLO External MOSFET Undervoltage Lockout bit
| Value | Description |
|---|---|
| 1 | External MOSFET Undervoltage Lockout bit is disabled |
| 0 | External MOSFET Undervoltage Lockout bit is enabled |
Bit 2 – EXTSC External MOSFET Short-Circuit Detection bit
| Value | Description |
|---|---|
| 1 | External MOSFET Short-Circuit Detection bit is disabled |
| 0 | External MOSFET Short-Circuit Detection bit is enabled |
Bits 1:0 – EXTOC[1:0] External MOSFET Overcurrent Limit Value bits
| Value | Description |
|---|---|
| 11 | Overcurrent limit set to 1.000V |
| 10 | Overcurrent limit set to 0.750V |
| 01 | Overcurrent limit set to 0.500V |
| 00 | Overcurrent limit set to 0.250V |