46.22 SERCOM UART Electrical Specifications

Table 46-29. SERCOM UART Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
UT_1FBRATEBaud RateAsynchronous SAMPR = 16x mode——3MbpsVDDIO = 2.7V , CLOAD = 30 pF(max)
UT_3Asynchronous SAMPR = 8x mode——6Mbps
UT_5Asynchronous SAMPR = 3x mode——6Mbps
UT_21Synchronous Mode——2.4MbpsVDDIO = 2.7V, CLOAD = 30 pF(max)
UT_23FUSARTUSART maximum GCLK_SERCOMx_CORE——FCLK_23MHzVDDIO = 2.7V
UT_25FXCKUSART External Clock Input——FCLK_45MHz
Note:
  1. These parameters are characterized, but not tested in manufacturing.