46.29 Position Decoder (PDEC) Electrical Specifications

Figure 46-20. PDEC Timing Diagrams Counter Mode
Figure 46-21. Quadrature Encoder QDI[0]/QDI[1] Input Characteristics
Table 46-38. Position Decoder Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
PDEC_1TtPHTPCK high time2/fGCLK_PDEC— nsVDDIO 2.7V to 5.5V
PDEC_3TtPLTPCK low time2/fGCLK_PDEC— ns
PDEC_5TtPPTPCK input period4/fGCLK_PDEC— ns
PDEC_7TCKEXTDLYDelay from External TxCK Clock Edge to counter Increment —4/fGCLK_PDECns
PDEC_11TPDHPosition Decoder Input High Time2/fGCLK_PDEC— ns
PDEC_13TPDLPosition Decoder Input Low Time2/fGCLK_PDEC— ns
PDEC_15TPDINPosition Decoder Input Period4/fGCLK_PDEC— ns
PDEC_21TPDFHFilter Time to Recognize High, with Digital Filter4/fGCLK_PDEC— ns
PDEC_23TPDFLFilter Time to Recognize Low, with Digital Filter4/fGCLK_PDEC— ns
PDEC_24PDECCLKfGCLK_PDEC —FCLK_41MHzVDDIO 2.7V to 5.5V

See parameter FCLK_41 in Maximum Clock Frequency table