46.13 Internal 32.768 kHz RC Oscillator (OSC32K) Electrical Specifications

Table 46-15. Internal 32.768 kHz RC Oscillator (OSC32K) Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
OSC32K_1FOSC_OSC32KOutput Frequency—32.768—kHzTA = 25 °C , AVDD = 5.0V
OSC32K_3aOSC32K_ACCAccuracy-1.5—1.5%TA = 25℃, AVDD = 5.0V
OSC32K_3b-19—13%TA = 25℃, 2.7V ≤ AVDD ≤ 5.5V
OSC32K_3c-26—15%-40℃ ≤ TA ≤ +85℃, 2.7V ≤ AVDD ≤ 5.5V
OSC32K_9OSC32K_DutyDuty Cycle—50—%TA = 25 °C , AVDD = 5.0V