46.14 Internal 48 MHz RC Oscillator (OSC48M) Electrical Specifications

Table 46-16. Internal 48 MHz RC Oscillator (OSC48M) Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
OSC48M_1FOSC48M (1)OSC48M Oscillator Frequency46.6—49.5MHz—
OSC48M_3OSC48M_DutyOSC48M Oscillator Duty Cycle40—60%—
OSC48M_5OSC48M_STOSC48M Oscillator Start-up Time—3.9(2)15µs—
Note:
  1. An option for a more accurate RC is available upon request. Please contact the Microchip Sales office for additional information.
  2. The OSC48MSTUP.STARTUP field must be set accordingly.