46.27 Flash NVM Electrical Specifications

Table 46-36. Flash NVM Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
NVM_1FRETENFlash Data Retention20——YrsUnder all conditions less than Absolute Maximum Ratings specifications
NVM_3EPCell Endurance (Flash Erase and Write Operation)25000——Cycles
NVM_5FREADFlash Read (1)0 Wait State—— 21MHzVDDIO = 5.0V
1 Wait State—— 42
2 Wait States—— 48
0 Wait State—— 21MHz VDDIO = 3.3V
1 Wait State—— 42
2 Wait States—— 48
NVM_7TFPWProgram Cycle Time (2)Write Page —— 2.5ms VDDIO = 3.3V
NVM_9TCEErase Chip—— 0.26sec
NVM_11TFERErase Row—— 10.5ms
NVM_13IDDPROGSupply Current during Programming of a page—— 1.5mAVDDIO = 5.0V
NVM_15 IDDERASESupply Current during Erasing of a row——2.9mAVDDIO = 5.0V
Note:
  1. Maximum Flash operating frequencies are given in the table above, but are limited by the Embedded Flash access time when the processor is fetching code out of it. Theses tables provide the device maximum operating frequency defined by the field RWS of the NVMCTRL CTRLA register. This field defines the number of Wait states required to access the Embedded Flash Memory.
  2. These values are based on simulation, and are not covered by test or characterization. For this Flash technology, a maximum number of 8 consecutive writes is allowed per row. Once this number is reached, a row erase is mandatory.