46.8 I/O Pin Electrical Specifications

Table 46-10. I/O Pin Electrical Specifications
DC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristics(1)Min.Typ.Max.UnitsConditions
DI_1VILInput Low Voltage I/O PinsGND—0.3*VDD

0.3*VDDIO

V2.7V ≤ VDD/VDDIO ≤ 5.5V
DI_3VIHInput High Voltage0.7*VDD

0.7*VDDIO

—VDD

VDDIO

V
DI_5VOLOutput Low Voltage (Standard pins and TWIHS pins in GPIO mode, Low Drv Strength, DRVSTR = 0)(6)——0.2*VDD

0.2*VDDIO

VIOL (2.7V ≤ VDD/VDDIO < 4.5V) = 2.5 mA

IOL (4.5V ≤ VDD/VDDIO ≤ 5.5V) = 5 mA

DI_6Output Low Voltage (High Sink, Low Drv Strength, DRVSTR = 0) (5)IOL (2.7V ≤ VDD/VDDIO < 4.5V) = 5 mA

IOL (4.5V ≤ VDD/VDDIO ≤ 5.5V) = 10 mA

DI_7Output Low Voltage (Standard pins and TWIHS pins in GPIO mode, High Drv Strength, DRVSTR=1)(6)IOL (2.7V ≤ VDD/VDDIO < 4.5V) = 5 mA

IOL (4.5V ≤ VDD/VDDIO ≤ 5.5V) = 10 mA

DI_8Output Low Voltage (High Sink, High Drv Strength, DRVSTR = 1) (5)IOL (2.7V ≤ VDD/VDDIO < 4.5V) = 10 mA

IOL (4.5V ≤ VDD/VDDIO ≤ 5.5V) = 20 mA

DI_9VOHOutput High Voltage (Standard pins and TWIHS pins in GPIO mode, Low Drv Strength, DRVSTR = 0)(6)0.8*VDD

0.8*VDDIO

———IOH (2.7V ≤ VDD/VDDIO < 4.5V) = 1.5 mA

IOH (4.5V ≤ VDD/VDDIO ≤ 5.5V) = 3 mA

DI_10Output High Voltage (High Sink, Low Drv Strength, DRVSTR = 0) (5)IOH (2.7V ≤ VDD/VDDIO < 4.5V) = 3 mA

IOH (4.5V ≤ VDD/VDDIO ≤ 5.5V) = 6 mA

DI_11Output High Voltage (Standard pins and TWIHS pins in GPIO mode, High Drv Strength, DRVSTR = 1)(6)IOH (2.7V ≤ VDD/VDDIO < 4.5V) = 3 mA

IOH (4.5V ≤ VDD/VDDIO ≤ 5.5V) = 6 mA

DI_12Output High Voltage (High Sink, High Drv Strength, DRVSTR = 1) (5)IOH (2.7V ≤ VDD/VDDIO < 4.5V) = 6 mA

IOH (4.5V ≤ VDD/VDDIO ≤ 5.5V) = 12 mA

DI_13IILInput pin leakage current——1µAGND ≤ VPIN ≤ 5.5V (VPIN = Voltage present on Pin)
DI_15RPDWNInternal Pull-Down (DIR = OUT = 0, PULLEN = 1)——60kΩ2.7V ≤ VDD/VDDIO ≤ 5.5V
DI_17RPUPInternal Pull-Up (DIR = 0, OUT = PULLEN = 1)——60kΩ
DI_19 IICLInput Low Injection Current-1——mA

This parameter applies to all I/O pins. (1,3,4)

DI_21 IICHInput High Injection Current——15mA

This parameter applies to all pins (2,3,4)

DI_23∑IICTTotal Input Injection Current (sum of all I/O and control pins) Absolute value of | ∑IICT |-45—45mAAbsolute instantaneous sum of all ± input injection currents from all I/O pins.

( | IICL | + | IICH | ) ≤ ∑IICT

DI_25TRISE (7)I/O pin Rise Time (Standard pins, Low Drv Strength, DRVSTR = 0) (6)——22.5nsVDDIO(min), CLOAD = 30 pF (MAX)
I/O pin Rise Time (High Sink, Low Drv Strength, DRVSTR = 0) (5)——16ns
I/O pin Rise Time (Standard pins, High Drv Strength, DRVSTR = 1) (6)——13.1ns
I/O pin Rise Time (High Sink, High Drv Strength, DRVSTR = 1) (5)——10.1ns
DI_27TFALL (7)I/O pin Fall Time (Standard pins, Low Drv Strength, DRVSTR = 0)(6)——22.4ns
I/O pin Fall Time (High Sink, Low Drv Strength, DRVSTR = 0) (5)——18.1ns
I/O pin Fall Time (Standard pins, High Drv Strength, DRVSTR = 1) (6)——13ns
I/O pin Fall Time (High Sink, High Drv Strength, DRVSTR = 1) (5)——11.3ns
Note:
  1. VIL source < (GND - 0.6). Characterized but not tested.
  2. 5.5V < VIH source ≤ 6.1V.
  3. If the sum of all injection currents are > | ∑IICT | it can affect the ADC results by approximately 4 to 6 counts (i.e., VIH Source > (VDDIO + 0.6) or VIL source < (GND - 0.6)).
  4. Any number and/or combination of I/O pins not excluded under IICL or IICH conditions are permitted provided the “absolute instantaneous” sum of the input injection currents from all pins do not exceed the specified ∑IICT limit. To limit the injection current the user must insert a resistor in series RSERIES (i.e., RS), between input source voltage and device pin. The resistor value is calculated according to the following:
    • For negative input voltages less than (GND-0.6): RS ≥ absolute value of | ((VIL source - (GND - 0.36)) / IICL) |
    • For positive input voltages greater than (VDDIO+0.6): RS ≥ ((VIH source - VDDIO +0.6)/ IICH)
    • For Vpin voltages >VDDIO +0.6 and <GND-0.6 then RS = the larger of the values calculated above
  5. The following pins are High Sink pins and have different properties than standard pins: PA10, PA11, PB10, PB11.
  6. The following pins are TWIHS pins and have the same properties as standard pins when not used as SERCOM I2C pins: PA08, PA09, PA12, PA13, PA16, PA17, PC16, PC17, PA22, PA23. When used in SERCOM I2C mode, refer to I2CM_5/I2CM_7 and I2CS_5/I2CS_7 parameters.
  7. Rising and falling measurements given between 10% and 90%.
  8. The RESET pin has the same properties as standard GPIOs.