46.12 XOSC32K Electrical Specifications

Table 46-14. 32.768 kHz Crystal Oscillator (XOSC32K) Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
XOSC32K_1FOSC_XOSC32KXOSC32K Oscillator Crystal Frequency—32.768—kHzXIN32, XOUT32

XOSC32K.XTALEN = 1

XOSC32K_3CXIN32XOSC32K XIN32 parasitic pin capacitance—2.9—pF —
XOSC32K_5CXOUT32XOSC32K XOUT32 parasitic pin capacitance—3.2—pF —
XOSC32K_11CLOAD_X32 (2) 32.768 kHz Crystal Load Capacitance——12.5pF XOSC32K.XTALEN = 1

XOSC32K.ENABLE = 1

XOSC32K_13ESR_X32 32.768 kHz Crystal ESR——70kΩ XOSC32K.XTALEN = 1

XOSC32K.ENABLE = 1

CLOAD = 12.5 pF

XOSC32K_15TOSC32TOSC32 =

1/FOSC_XOSC32K

—30.5176—µsSee parameter XOSC32_1 for FOSC_XOSC32K value
XOSC32K_17XOSC32K_ST(1)XOSC32K Crystal Stabilization Time —16000(3)TOSC32Crystal stabilization time only not Oscillator Ready
XOSC32K_19FOSC_XCLK32Ext Clock Oscillator Input Freq (XIN32 pin)—32.768—kHzXOSC32K.XTALEN = 0
XOSC32K_21XCLK32_DCExt Clock Oscillator Duty Cycle405060%XOSC32K.XTALEN = 0
XOSC32K_23XCLK32_FSTXIN32 Clock Fail Safe Time-out Period—4*1/(ULPRC32K_1/2^OSC32KCTRL.CFDCTRL.CFDPRESC)—ms —
Note:
  1. This is for guidance only. A major component of crystal start-up time is based on the 2nd party crystal manufacturing parasitics that are outside the scope of this specification. If this is a major concern the customer would need to characterize this based on their design choices.
  2. The Crystal Load Capacitor Calculation is given below:
    • Standard PCB trace capacitance = 1.5 pF per 12.5 mm(0.5 inches) (i.e., PCB STD TRACE W = 0.175 mm, H = 36 μm, T = 113 μm)
    • Xtal PCB capacitance typical therefore ~= 2.5 pF for a tight PCB xtal layout
    • For CXIN and CXOUT within 4 pF of each other, assuming CXTAL_EFF = ((CXIN+CXOUT) / 2)
      Note: Averaging CXIN and CXOUT will effect final calculated CLOAD value by less than 0.25 pF.

    Equation 1:

    MFG CLOAD Spec = {( [CXIN + C1] * [CXOUT + C2] ) / [CXIN + C1 + C2 + CXOUT] } + estimated oscillator PCB stray capacitance

    • Assuming C1 = C2 and CXIN ~= CXOUT, the formula can be further simplified and restated to solve for C1 and C2 by:

    Equation 2: (Simplified Equation 1)

    C1 = C2 = ((2 * MFG CLOAD spec) - CXTAL_EFF - (2 * PCB capacitance))

    For example:

    • XTAL Mfg CLOAD Data Sheet Spec = 12 pF
    • PCB XTAL trace Capacitance = 2.5 pF
    • CXIN pin = 6.5 pF, CXOUT pin = 4.5 pF. Therefore CXTAL_EFF = ((CXIN+CXOUT) / 2)

    CXTAL_EFF = ((6.5 + 4.5)/2) = 5.5 pF

    C1 = C2 = ((2 * MFG CLOAD spec) - CXTAL_EFF - (2 * PCB capacitance))

    C1 = C2 = (24 - 5.5 - (2 * 2.5))

    C1 = C2 = (24 - 5.5 - 5)

    C1 = C2 = 13.5 pF (Always rounded down)

    C1 = C2 = 13 pF (i.e., for hypothetical example crystal external load capacitors)

    User C1 = C2 = 13 pF ≤ CLOAD_X32(max) spec

    Figure 46-6. XTAL
  3. User Selectable in OSC32KCTRL.STARTUP.