46.15 Ultra-Low Power Internal 32 kHz RC Oscillator (OSCULP32K) Electrical Specifications

Table 46-17. Ultra-Low Power Internal 32 kHz RC Oscillator (OSCULP32K) Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
ULPRC32K_1FOSC_ULPRC32KOutput Frequency—32.768—kHzTA = 25 °C , AVDD = 5.0V
ULPRC32K_3ULPRC32K_ACCAccuracy-25—15%-40°C ≤ TA ≤ +85°C

2.7V ≤ AVDD ≤ 5.5V

ULPRC32K_9ULPRC32K_DutyDuty Cycle—50—%TA = 25 °C , AVDD = 5.0V