46.9 Internal Voltage Reference Specifications

Table 46-11. Internal Voltage Reference Electrical Specifications
DC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
VR_1IREF(1,2)Internal Voltage Reference

ADC.REFCTRL.REFSEL = INTREF

DAC.CTRLB.REFSEL = INTREF

3.9964.0964.128VAVDD (min +0.6) ≥ Internal Voltage

25 °C, AVDD = 5.0V

SUPC.VREF.SEL = 3

VR_9ACIREFInternal Voltage Reference Comparator AC.COMPCTRLn.MUXNEG = INTREF3.9964.0964.128V

25 °C , AVDD = 5.0V

SUPC.VREF.SEL = 3

VR_111.9982.0482.064V

25 °C, AVDD = 5.0V

SUPC.VREF.SEL = 2

VR_130.9991.0241.032V

25 °C, AVDD = 5.0V

SUPC.VREF.SEL = 0

VR_25TDRIFTInternal Voltage Reference Temperature Drift-0.021—0.006%/°COver [-40, +25]℃
-0.003—0.009%/°COver [ +25, +85]℃
VR_27VDRIFTInternal Voltage Reference Voltage Drift-0.111—0.252%/VOver full operating voltage range
Note:
  1. ADC and DAC Internal Voltage Reference voltage 2.4V ≤ IREF ≤ AVDD.
  2. ADC and DAC reference voltages < 2.4V (that is < 500 µV/step) is not practical and peripheral performance is not guaranteed.