46.7 Peripheral Active Current

Table 46-9. Peripheral Active Current Electrical Specifications
DC CHARACTERISTICS (1)Standard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsConditions
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 1.5 µA
PAI_10IOSC32KOSC32K currentAVDD = VDDIO = 5.0V
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 2 µA
PAI_20IXOSC32KXOSC32K currentAVDD = VDDIO = 5.0V
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 75 µA
PAI_30IBODVDDBODVDD Active currentContinuous mode, AVDD = VDDIO = 5.0V
PAI_33IEVSYSEVSYS Active currentOne channel operating, Synchronous mode
PAI_36ICCLCCL Active currentAll LUT Active, Filter Enabled
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 100 µA
PAI_40IWDTWDT Active current —
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 250 µA
PAI_60IXOSC_2MHZ_AMPGC_ONXOSC current (1 of 10)F = 2 MHz - CL = 20 pF XOSC.GAIN = 0, AMPGC = ON, AVDD = VDDIO = 5.0V
PAI_62IXOSC_2MHZ_AMPGC_OFFXOSC current (2 of 10)F = 2 MHz - CL = 20 pF XOSC.GAIN = 0, AMPGC = OFF, AVDD = VDDIO = 5.0V
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 300 µA
PAI_70ITC4/5/6/7TC Active current (1 of 2)Normal Frequency mode, Counter in 16 bits mode
PAI_72ICANxCANx Active currentNo Communication
PAI_74IACAC Active currentCOMP0 and COMP1 operating in low speed, Vscaler0 = Vscaler1 = AVDD
PAI_76IXOSC_4MHZ_AMPGC_ONXOSC current (3 of 10)F = 4 MHz - CL = 20 pF XOSC.GAIN = 1, AMPGC = ON, AVDD = VDDIO = 5.0V
PAI_78IXOSC_4MHZ_AMPGC_OFFXOSC current (4 of 10)F = 4 MHz - CL = 20 pF XOSC.GAIN = 1, AMPGC = OFF, AVDD = VDDIO = 5.0V
PAI_80IPDECPDEC Active currentCounter Mode
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 350 µA
PAI_90IXOSC_8MHZ_AMPGC_ONXOSC current (5 of 10)F = 4 MHz - CL = 20 pF XOSC.GAIN = 1, AMPGC = ON, AVDD = VDDIO = 5.0V
PAI_93ITCC2TCC Active Current (1 of 2)Normal Frequency mode
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 400 µA
PAI_100ITC0/1/2/3TC Active current (2 of 2)Normal Frequency mode, Counter in 16 bits mode
PAI_102IEICEIC/NMI Active currentOne EIC line operating, Filter Enabled
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 450 µA
PAI_110IXOSC_8MHZ_AMPGC_OFFXOSC current (6 of 10)F = 8 MHz - CL = 20 pF XOSC.GAIN = 2, AMPGC = OFF, AVDD = VDDIO = 5.0V
PAI_112ISERCOMxSERCOM Active currentUSART mode, no communication
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 550 µA
PAI_50IOSC48MOSC48M currentAVDD = VDDIO = 5.0V
PAI_120IDAC (2)DAC Active currentVREF = AVDD, DAC DATA = 0x3FF
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 700 µA
PAI_130IDPLL48MDPLL Current (1 of 2)Fout = 48 MHz, AVDD = VDDIO = 5.0V
PAI_133IXOSC_16MHZ_AMPGC_ONXOSC current (7 of 10)F = 16 MHz - CL = 20 pF XOSC.GAIN = 3, AMPGC = ON, AVDD = VDDIO = 5.0V
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 750 µA
PAI_140IPTCPTC Active currentFree-Running mode
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 900 µA
PAI_150IXOSC_16MHZ_AMPGC_OFFXOSC current (8 of 10)F = 16 MHz - CL = 20 pF XOSC.GAIN = 3, AMPGC = OFF, AVDD = VDDIO = 5.0V
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 1 mA
PAI_160IDPLL96MDPLL Current (2 of 2)Fout = 96 MHz, AVDD = VDDIO = 5.0V
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 1.2 mA
PAI_165IFREQM (3)FREQM Active currentReference running at 48 MHz and Measure clock running at 96 MHz
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 1.5 mA
PAI_170IXOSC_32MHZ_AMPGC_ONXOSC current (9 of 10)F = 32 MHz - CL = 12 pF XOSC.GAIN = 4, AMPGC = ON, AVDD = VDDIO = 5.0V
PAI_172IADC (4)ADC Active currentFree-Running, 1 Msps, AVDD = VREF = 5,5V
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 2 mA
PAI_180ITCC0/1 (3)TCC Active CurrentNormal Frequency mode
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 3 mA
PAI_190IXOSC_32MHZ_AMPGC_OFFXOSC current (10 of 10)F = 32 MHz - CL = 12 pF XOSC.GAIN = 4, AMPGC = OFF, AVDD = VDDIO = 5.0V
MODULES/PERIPHERALS ACTIVE CURRENTS ≤ 5.5 mA
PAI_200IDMADMA Active currentRAM-to-RAM transfer, one channel operating
Note:
  1. Conditions:
    • Only the specified peripheral modules are operating (i.e., rest of the peripherals remain inactive)
    • MCLK all APB clock masked except MCLK and NVMCTRL and selected peripheral
    • MCLK.AHBMASK = 0x00C00FFF
    • All clock generation sources disabled unless otherwise specified. (i.e., XOSC32K = Off)
    • All clock sources disabled except XOSC32K running with external 32 kHz crystal and FDPLL96M using XOSC32K as reference and running at 96 MHz divided by 2 on GCLK0
    • GCLK clock generators 1 to 8 stopped (GENCTRL[8:1].GENEN = 0)
    • AHB/APB clocks not needed are masked: AHBMASK = 0x70, APB(A/B/C/D)MASK = 0x0
    • CPU and AHB clocks undivided
    • I/Os are inactive input mode with input trigger disabled
    • Disabled WDT (Watchdog Timer), RTC (Real-Time Clock), and CFD (Clock Failure Detection)
    • RESET = VDDIO
    • CPU is running on Flash with three Wait States
    • NVMCTRL cache enabled
    • BODVDD disabled
    • Measure is differential between active and inactive module in those conditions
  2. Conditions:
    • Same Conditions as Note 1
    • GCLK1 running on FDPLL96M at 96 MHz divided by 96
    • Measure is differential between active and inactive module in those conditions
  3. Conditions:
    • Same Conditions as Note 1
    • GCLK1 running on FDPLL96M at 96 MHz not divided
    • Measure is differential between active and inactive module in those conditions
  4. Conditions:
    • Same Conditions as Note 1
    • GCLK1 running on FDPLL96M at 96 MHz divided by 6
    • Measure is differential between active and inactive module in those conditions