46.16 Fractional Digital Phase Locked Loop (FDPLL96M) Electrical Specifications

Table 46-18. Fractional Digital Phase Locked Loop (FDPLL96M) Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
FDPLL96M (Fractional Digital Phase-Locked Loop)
FDPLL_1FDPLL_FINFDPLL96M Input Frequency Range32—2000kHzOver full voltage and temperature operating ranges.

XOSC32 32.768 kHz PPM≤100.

XOSC 2 MHz PPM≤100.

FDPLL_3FDPLL_FOUTFDPLL96M DCO Output Clock Frequency48—96MHz
FDPLL_5FDPLL_JitterFDPLL96M Period Jitter Pk-to-Pk (1,2)1.4—3.6%VDD = VDDIO = 5.0V,

fIN = 32.768 kHz from XOSC32K,

fOUT = 48 MHz

1—8.6%VDD = VDDIO = 5.0V,

fIN = 32.768 kHz from XOSC32K,

fOUT = 96 MHz

FDPLL_71.4—3.9%VDD = VDDIO = 5.0V,

fIN = 2 MHz from XOSC,

fOUT = 48 MHz

1—6.8%VDD = VDDIO = 5.0V,

fIN = 2 MHz from XOSC,

fOUT = 96 MHz

FDPLL_11FDPLL_SRTFDPLL96M Start-Up / Lock Time Time (1)—1.1—msVDD = VDDIO = 5.0V,

fIN = 32.768 kHz from XOSC32K,

fOUT =

—25—µsVDD = VDDIO = 5.0V,

fIN = 2 MHz from XOSC,

fOUT = 96 MHz

Note:
  1. REFCLK for FDPLL96M is XOSC or XOSC32K.
  2. DPLL jitter is sensitive to digital on-chip activity, which is application dependent.