46.25 TC Input Electrical Specifications

Figure 46-16. TCx Timer Capture Input Timing Diagrams
Figure 46-17. TCx Timer Compare Output Timing Diagrams
Table 46-33. TCx Timer Capture Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
TC_1TCINLOWCapture TCx Input Low Time2/fGLK_TCx——nsVDDIO = 2.7V
TC_3TCINHIGHCapture TCx Input High Time2/fGLK_TCx——nsVDDIO = 2.7V
TC_5TCINPERIODCapture Input Period4/fGLK_TCx——nsVDDIO = 2.7V
TC_7TCOUTLOWCompare TCx Output Low Time3*DI_27——nsVDDIO = 2.7V

DI_27: Refer to

I/O Pin Electrical Specification

TC_9TCOUTHIGHCompare TCx Output High Time3*DI_25——nsVDDIO = 2.7V

DI_25: Refer to

I/O Pin Electrical Specification

TC_11TCOUTPERIODCompare Output PeriodTC_7+TC_9——nsVDDIO = 2.7V
TC_13fGCLK_TCxTC peripheral module clock frequency——FCLK_37MHzVDDIO = 2.7V

FCLK_37: Refer to

Maximum Clock Frequencies Electrical Specification