46.17 DAC Electrical Specifications

Table 46-19. DACx Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DAC_1DRESDAC Resolution——10Bits—
DAC_3DCLKInternal DAC Clock Frequency (fGCLK_DAC)——FCLK_53MHz—
DAC_5DSAMPDAC Sampling Rate ——350ksps+/-4LSB of final value for step size ≤100 Lsb @ CLOAD and RLOAD w/AVDD = 5.0V
DAC_7VOUTOutput Voltage RangeAVSS+0.05—AVDD-0.05VExt Pin (buffered) VREFA = AVDD @ CLOAD and RLOAD
AVSS+0.05—VREFVExt Pin (buffered) @ CLOAD and RLOAD (VREFA < (AVDD-50 mv))
AVSS—VREFVInternal connection to another module (e.g. AC) (No buffer)
DAC_9VREF (1,2,3)DAC Reference Input Option AVDD

CTRLB.REFSEL = 0x1

AVDDV—
VREFA pin

CTRLB.REFSEL = 0x2

2.4V—AVDD - 0.6VV—
INTREF

CTRLB.REFSEL = 0x0

2.4VVR_1AVDD - 0.6VVSee parameter VR_1
DAC_11CLOADDAC Out maximum load to meet VOUT ——100pF—
DAC_13RLOADDAC Out maximum load to meet VOUT 5——kΩ—
SINGLE-ENDED MODE (1,2,3,4)
SDAC_19INL(5)Integral Non Linearity-1.2—1.2LSBCTRLB.REFSEL = 0x1

VREF = AVDD = 5.0V w/ CLOAD and RLOAD

-1.2—1.2

CTRLB.REFSEL = 0x2

AVDD = 5.0V

VREF = VREFA pin = 3.0V w/ CLOAD and RLOAD

SDAC_21DNL(5)Differential Non Linearity-1.4—1.4LSBCTRLB.REFSEL = 0x1

VREF = AVDD = 5.0V w/ CLOAD and RLOAD

-1.5—1.5LSBCTRLB.REFSEL = 0x2

AVDD = 5.0V

VREF = VREFA pin = 3.0V w/ CLOAD and RLOAD

SDAC_23GERR (5)Gain Error-5.4—5.4%FSCTRLB.REFSEL = 0x1

VREF = AVDD = 5.0V w/ CLOAD and RLOAD

-7.2—7.2%FS

CTRLB.REFSEL = 0x2

AVDD = 5.0V

VREF = VREFA pin = 3.0V w/ CLOAD and RLOAD

SDAC_25EOFF (5)Offset Error-3.4—3.4mVCTRLB.REFSEL = 0x1

VREF = AVDD = 5.0V w/ CLOAD and RLOAD

-6.4—6.4mVCTRLB.REFSEL = 0x2

AVDD = 5.0V

VREF = VREFA pin = 3.0V w/ CLOAD and RLOAD

Note:
  1. DAC Internal Bandgap Reference voltage 4.096V when used.
  2. DAC reference voltages < 2.4V is not practical and peripheral performance is not guaranteed.
  3. DAC functional device operation with either internal or external VREF<2.4V is guaranteed, but not characterized. DAC will function but with degraded performance. DAC accuracy is limited by users application noise or accuracy on AVDD, AVSS, and VREF accuracy or drift.
  4. 10 bit mode.
  5. Over VOUT range defined by DAC_7 parameter.