46.19 Analog Comparator (AC) Electrical Specifications

Table 46-25. Analog Comparator Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
CMP_1VIOFF_00Input Offset Voltage-26—26mVCOMPCTRLx.HYST = 0x0

COMPCTRLx.SPEED = 0x0

VIOFF_01-32—32mVCOMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x0

VIOFF_02-14—14mVCOMPCTRLx.HYST = 0x0

COMPCTRLx.SPEED = 0x3

VIOFF_03-16—16mVCOMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x3

CMP_4VINInput Voltage RangeAVSS—AVDDmVWith respect to GND and AVDD
CMP_5VHYST_00 Input Hysteresis Voltage25—161mVCOMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x0

VHYST_01 Input Hysteresis Voltage50—141mVCOMPCTRLx.HYST = 0x1

COMPCTRLx.SPEED = 0x3

CMP_15TRESPSS_LS(2)Small Signal Response Time, low speed——219nsComparator ref voltage=AVDD/2

COMPCTRLx.HYST = 0x0

Input overdrive = ± 100mv

COMPCTRL.SPEED = 0x0

CMP_17TRESPSS_HS(2)Small Signal Response Time, high speed——65nsComparator ref voltage=AVDD/2

COMPCTRLx.HYST = 0x0

Input overdrive = ± 100mv

COMPCTRLx.SPEED = 0x3

CMP_19COUTVAL_01Comparator Enabled to Output Valid——12.7µsComparator module is configured before enabling it

COMPCTRLx.SPEED = 0x0

COUTVAL_02——3.8µsComparator module is configured before enabling it

COMPCTRLx.SPEED = 0x3

CMP_21ACIREFComparator Internal Band Gap Voltage ReferenceVR_9, VR_11, VR_13, VR_25, VR_27V

VR_9, VR_11, VR_13, VR_25, VR_27:

Refer to

Internal Voltage Reference Specifications

CMP_23CVREFRNGComparator Voltage Reference Input Range(1)—

AVDD-1V or Note (1),

whichever is lower

V-
CMP_25fGCLK_ACAnalog comparator peripheral module clock freq——FCLK_49MHzSee parameter FCLK_49 in Maximum Clock Frequency Table
Note:
  1. Comparator Ref voltage cannot exceed (VIN(max) - VIOFF(max) - CMP_5(max) - 50mV) ≥ CMP VREFRNG ≥ (VIN(min) + abs(VIOFF(min)) + (CMP_5(max) + 50mV)).
  2. TRESPSS_XX is measured from Vin transition to CMPx output toggle. It takes into account only analog propagation delay.