46.11 XOSC Electrical Specifications

Table 46-13. External Crystal Oscillator and Clock Electrical Specifications (1)
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
XOSC_1FOSC_XOSCXOSC Crystal Frequency0.4—32MHzXOSCCTRLn.XTALEN=1

XIN, XOUT Primary Osc

XOSC_1ATOSCTOSC = 1/FOSC_XOSC31.25—2500nsSee parameter XOSC_1 for FOSC_XOSC value
XOSC_2 XOSC_ST (1,2)XOSC Crystal Stabilization Time —12300(3)TOSCCrystal stabilization time only, not Oscillator Ready.

CL = 20 pF,

XOSC.GAIN = 0, 1, 2, 3, 4

XOSC_3CXINXOSC XIN parasitic pin capacitance—5.9—pF —
XOSC_5CXOUTXOSC XOUT parasitic pin capacitance—3.1—pF —
XOSC_11CLOAD (2) XOSC Crystal FOSC = 0.455 MHz——100pF —
XOSC_13 XOSC Crystal FOSC =

2 MHz

——20pF —
XOSC_15 XOSC Crystal FOSC =

4 MHz

——20pF —
XOSC_17 XOSC Crystal FOSC =

8 MHz

——20pF —
XOSC_19 XOSC Crystal FOSC =

16 MHz

——20pF —
XOSC_20 XOSC Crystal FOSC =

32 MHz

——12pF —
XOSC_21ESR XOSC Crystal FOSC =

0.455 MHz

——443ΩCL = 100 pF, XOSC.GAIN = 0
XOSC_23 XOSC Crystal FOSC =

2 MHz

——383ΩCL = 20 pF, XOSC.GAIN = 0
XOSC_25 XOSC Crystal FOSC =

4 MHz

——218ΩCL = 20 pF, XOSC.GAIN = 1
XOSC_27 XOSC Crystal FOSC =

8 MHz

——114ΩCL = 20 pF, XOSC.GAIN = 2
XOSC_29 XOSC Crystal FOSC =

16 MHz

——58ΩCL = 20 pF, XOSC.GAIN = 3
XOSC_29 XOSC Crystal FOSC =

32 MHz

——62ΩCL = 12 pF, XOSC.GAIN = 4
XOSC_35FOSC_XCLKExt Clock Oscillator Input Freq (XIN pin)0—48MHzXOSCCTRL.XTALEN = 0
XOSC_37XCLK_DCExt Clock Oscillator (XIN) Duty Cycle405060%XOSCCTRL.XTALEN = 0
XOSC_39XCLK_FSTPrimary XIN Clock Fail Safe Time-out Period—4*1/(OSC48M_1/2^OSCCTRL.CFDPRESC)—µs —
Note:
  1. This is for guidance only. A major component of crystal start-up time is based on the second party crystal MFG parasitics that are outside the scope of this specification. If this is a major concern the customer would need to characterize this based on their design choices.
  2. Crystal Load Capacitor Calculation are as follows:
    • Standard PCB trace capacitance = 1.5 pF per 12.5 mm (0.5 inches) (i.e., PCB STD TRACE W = 0.175 mm, H = 36 μm, T = 113 μm)
    • Xtal PCB capacitance typical therefore ~= 2.5 pF for a tight PCB Xtal layout
    • For CXIN and CXOUT within 4 pF of each other, Assume CXTAL_EFF = ((CXIN+CXOUT) / 2)
      Note: Averaging CXIN and CXOUT will effect final calculated CLOAD value by less than 0.25 pF.

    Equation 1:

    MFG CLOAD Spec = {( [CXIN + C1] * [CXOUT + C2] ) / [CXIN + C1 + C2 + CXOUT] } + estimated oscillator PCB stray capacitance

    • Assuming C1 = C2 and CXIN ~= CXOUT, the formula can be further simplified and restated to solve for C1 and C2 by:

    Equation 2: (Simplified version of equation 1)

    C1 = C2 = ((2 * MFG CLOAD spec) - CXTAL_EFF - (2 * PCB capacitance))

    For example:

    • XTAL Mfg CLOAD Data Sheet Specific = 12 pF
    • PCB XTAL trace Capacitance = 2.5 pF
    • CXIN pin = 6.5 pF, CXOUT pin = 4.5 pF. Therefore CXTAL_EFF = ((CXIN+CXOUT) / 2)

    CXTAL_EFF = ((6.5 + 4.5)/2) = 5.5 pF

    C1 = C2 = ((2 * MFG CLOAD spec) - CXTAL_EFF - (2 * PCB capacitance))

    C1 = C2 = (24 - 5.5 - (2 * 2.5))

    C1 = C2 = 13.5 pF (Always rounded down)

    C1 = C2 = 13 pF (i.e., for hypothetical example crystal external load capacitors)

    User C1 = C2 = 13 pF ≤ CLOAD(max) specification

    Figure 46-5. XTAL
  3. User Selectable in OSCCTRL.STARTUP.