46.21 SERCOM SPIx Mode Electrical Specifications

Figure 46-7. SPIx Host Module CPHA = 0 Timing Diagrams
Figure 46-8. SPIx Host Module CPHA = 1 Timing Diagrams
Table 46-27. SERCOM SPIx Module Host Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristics(1)Min.Typ.Max.UnitsConditions
MSP_1FSCKSCK Frequency——14.56MHzTransmitter mode, CTRLB.RXEN = 0, CLOAD=30 pF(max)
——3.41Full Duplex Transmit and Receive mode,

CLOAD=30 pF(max)

Loop-Back mode with one SPI talking to another SPI on the same MCU.

——1/(2*(TMIS+NOTE2_TV)) (2)Full Duplex Transmit and Receive mode,

CLOAD=30 pF(max).

The maximum SPI speed of the MCU is partially dependent on the external SPI device performance characteristics.

Faster speeds than the Loop-Back mode above may therefore be possible using the formula.

MSP_3TSCLSCK Output Low Time1/(2*FSCK)——ns—
MSP_5TSCHSCK Output High Time1/(2*FSCK)——ns—
MSP_7TSCFSCK and MOSI Output Fall Time——DI_27nsDI_27: Refer to I/O Pin Electrical Specification
MSP_9TSCRSCK and MOSI Output Rise Time——DI_25nsDI_25: Refer to I/O Pin Electrical Specification
MSP_11TMOVMOSI Data Output Valid after SCK——34.33nsVDDIO = 2.7V, CLOAD = 30 pF(max)
MSP_13TMOHMOSI hold after SCK8.72——ns
MSP_15TMISMISO Setup Time of Data Input to SCK72.96——ns
MSP_17TMIHMISO Hold Time of Data Input to SCK12.99——ns
MSP_19SPI_GCLKSERCOM SPI input clk freq, GCLK_SERCOMx_CORE——FCLK_23MHz —
Note:
  1. Assumes VDDIO = 2.7V and 30 pF external load on all SPIx pins unless otherwise noted.
  2. NOTE2_TV is the client external device data output valid time from clock edge specification.
Figure 46-9. SPIx Client Module CPHA = 0 Timing Diagram
Figure 46-10. SPIx Client Module CPHA = 1 Timing Diagram
Table 46-28. SERCOM SPIx Module Client Mode Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristics(1)Min.Typ.Max.UnitsConditions
SSP_1FSCKSCK Frequency——14.56MHzReceiver mode,

CLOAD = 30 pF(max)

——3.41 Full Duplex Transmit and Receive mode,

CLOAD = 30 pF(max)

Loop- Back mode with one SPI talking to another SPI on the same MCU.

——1/(2*(TSOV+NOTE2_TMIS)) (2)

Full Duplex Transmit and Receive mode,

CLOAD = 30 pF(max).

The maximum SPI speed of the MCU is partially dependent on the external SPI device performance characteristics.

Faster speed than the Loop-Back mode above may therefore be possible using the formula.

SSP_3TSCLSCK Output Low Time1/(2*FSCK)——ns—
SSP_5TSCHSCK Output High Time1/(2*FSCK)——ns—
SSP_7TSCFSCK and MISO Output Fall Time——DI_27nsDI_27: Refer to I/O Pin Electrical Specification
SSP_9TSCRSCK and MISO Output Rise Time——DI_25nsDI_25: Refer to I/O Pin Electrical Specification
SSP_11TSOVMISO Data Output Valid after SCK——77.5nsVDDIO = 2.7V, CLOAD = 30 pF(max)
SSP_13TSOHMISO hold after SCK21.07——ns
SSP_15TSISMOSI Setup Time of Data Input to SCK15.67——ns
SSP_17TSIHMOSI Hold Time of Data Input to SCK10.36——ns
SSP_19TSSSSS setup to SCK (PRELOADEN = 1)2*tck_APB + 27.6——ns
SS setup to SCK (PRELOADEN = 0)27.6——ns
SSP_21TSSHSS hold after SCK Client8.59——ns
SSP_23SPI_GCLKSERCOM SPI input clk freq, GCLK_SERCOMx_CORE——FCLK_23MHz —
Note:
  1. Assumes VDDIO = 2.7V and 30 pF external load on all SPIx pins unless otherwise noted.
  2. NOTE2_TMIS is the host external device setup time.