46.6 Wakeup Timing Electrical Specifications

Table 46-8. Wake-up Timing From Low-Power Modes Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDD and VDDIO 2.7V to 5.5V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
WKUP_1WKUP_IDLE0 (1)Wake from IDLE0 mode—1.7—µs—
WKUP_2WKUP_IDLE2 (1)Wake from IDLE2 mode —15.7—µs—
WKUP_3WKUP_STDBY (1)Wake up from Standby mode—48—µs—
Note:
    • VDD = VDDIO = 5.0V
    • CPU clock = 8 MHz from OSC48M
    • 0 wait state
    • Cache enabled
    • Flash in WAKEUPINSTANT mode (NVMCTRL.CTRLB.SLEEPRM = 1)